High Accuracy Contact Type Digital Displacement Sensor
AT2 series
Sensor Head, Low Measuring Force Axis Type AT2-53
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AT2-53 | |||
Type | Sensor head | |||
Stroke | 10.0 mm0.394" | |||
Measurement range | ±1.5 mm0.059" | |||
Analog output voltage | Output voltage | ±0.5 V | ||
Impedance | 100 Ω | |||
Resolution | 0.02% of F.S.*1 | |||
Linearity | 0.6% of F.S. | |||
Response | 20 Hz | |||
Measurement force | 0.1N*2 | |||
The temperature characteristics | 0.02% of F.S./°C*3 | |||
Connection cord length | 3 m | |||
Disconnection alarm output | NPN: 100 mA max. (40 V), Residual voltage: 1 V max. | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less, 120 mA or less | ||
Environmental resistance | Ambient temperature | -10 to +65 °C 14 to 149 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 100 g*4 | |||
*1 F.S. indicates the measurement range (example: this indicates 1.0 mm 0.039" for the AT2-51). | ||||