High-accuracy Positioning Sensor
EG series
Sensor Head SH-816
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-816*1 | |||
Type | Heat-resistant*2 Shielded Threaded | |||
Shape | M16×20 Threaded | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 20 x 20 mm 0.79" x 0.79"*3 | |||
Stable detecting range | 1 to 4 mm | |||
Maximum detecting distance | ― | |||
Repeatability | 0.005 mm 0.0002"*3 | |||
Hysteresis | 0.04 mm 0.002"*3 | |||
Temperature characteristics | 0.2%/°C*3 | |||
Environmental resistance | Enclosure rating | Heat-resistant | ||
Ambient temperature | -10 to +200 °C 14 to 392 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 83 g | |||
*1 The EG-547(W) cannot be used in combination with SH-422, 430, 440, 290, 809, 816 and 822. | ||||