Inductive Gauging Sensor
EX-500 series
Recommended Replaceable Products: High-speed, High-Accuracy Digital Displacement Inductive Sensor - EX-V series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit EX-510
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EX-510 | |||
Type | Controller | |||
Shape | M22, Threaded, Non-shielded | |||
Measuring range | 0 to 10 mm 0.39" | |||
Analog output | Output voltage | 0 to 5 V (Output impedance: 100 Ω)*1 | ||
Impedance | 100 Ω*2 | |||
Output current | 4 to 20 mA (Applicable load: 0 to 350 Ω)*3 | |||
Resolution | 0.03 % of F.S. (RESPONSE = 3, 4)*2 | |||
Linearity | ±0.3 % of F.S. (RESPONSE = 2, 3, 4)*3 | |||
Response time | 0.1 ms (RESPONSE = 1), 1 ms (RESPONSE = 2), 10 ms (RESPONSE = 3), 100 ms (RESPONSE = 4)*2 | |||
Disconnection alarm output (N.C.) | NPN: 100 mA max. (40 V), Residual voltage: 1 V max.*4 | |||
Functions | Auto-zero function/Auto-span function, Response time selector function/ | |||
Temperature characteristics | 0.04 % of F.S./°C*2 | |||
Temperature | Sensor head | 0.03 % of F.S./°C*5*2 | ||
Temperature characteristics | Amplifier unit | 0.04 % of F.S./°C*2 | ||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 220 mA max. | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 360 g | |||
*1 The above data was obtained using an aluminum target (A5052 t = 1 mm 0.04). | ||||