CCD Laser Displacement Sensor
LK series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head to Controller Cable LK-C5
Specifications
Model | LK-C5 | |||
Type | Extension cable | |||
Applicable product | LK series | |||
Number included | 1 | |||
Cable end | Straight | |||
Length | 5 m 16.40' |