High-speed 2D Laser Profiler
LJ-V7000 series
LJ-Navigator2 LJ-H3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-H3 | |||
Type | Setup/Monitor software | |||
Operating System | Windows 11 Pro | |||
Supported languages | English, Japanese, German, French, Simplified Chinese, Traditional Chinese | |||
CPU | Core i3 2.3 GHz or faster | |||
Memory capacity | 2GB or more | |||
L2 cache memory | 2MB or more | |||
Available hard disk space | 10 GB or more | |||
Display | XGA (1024×768 pixel) or more, 256-colors or more | |||
PC interface | Any one of the following must be loaded. | |||
Weight | Approx. 400 g | |||
*1 Compatible with each edition of Home, Pro, and Enterprise. |