High-speed Laser Scan Micrometer
LS-5000 series
Contact Us: 1-888-539-3623 Inquiry form
Head-Controller Cable 3 m LS-C3
Specifications
Model | LS-C3 | |||
Type | Cable between the controller and measuring head | |||
Applicable product | LS-5000/7000 series | |||
Number included | 1 | |||
Cable end | Straight |