High-speed, High-accuracy Digital Micrometer
LS-7000 series
Controller, without Monitor Function LS-7001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-7001*1 | |||
Type | Standard | |||
No. of connectable sensor heads | 2 (fully compatible for all head types except monitor (M) models) | |||
Display | Measurement display | Main display: 7-segment red LED (Character height: 20.3 mm 0.80") | ||
Minimum display unit | 0.01 µm to 100 µm (7-level selectable) | |||
Display range | ±99.99999 to ±9,999.9 mm ±3.937" to ±393.7" (Linked to minimum display unit setting, mm/µm selectable) | |||
Measurement position monitor | 7-level display with a red LED | |||
Tolerance check output display | Green LED (GO), Red LED x 2 (HI, LO) | |||
Input terminal block | Synchronous 1, 2 input | Non-voltage input for OUT1 | ||
Auto-zero 1, 2 input | ||||
Reset 1, 2 input | ||||
Statistics 1, 2 input | - | |||
Program selection input | Non-voltage input x 4 inputs | |||
Output terminal | Analog voltage output | ±10 V x 2 outputs | ||
Alarm output | NPN open-collector output (N.C.) | |||
Total judgment output | NPN open-collector output for OUT1 | |||
Comparator ready output | ||||
Strobe 1, 2 output | ||||
Connector I/O | SUB mode | Statistical processing output | - | |
Function output | Selectable from focus, area check, and differential, NPN open-collector output x 2 outputs*2 | |||
5-level comparator output | NPN open-collector output for OUT2*2 | |||
Comparator ready output | ||||
Strobe output | ||||
BCD mode | BCD output | Measurement data output (Sign + 7 digits), OUT1/OUT2 selectable, NPN open-collector output*2 | ||
BCD selection output | NPN open-collector output*2 | |||
BCD selection input | Non-voltage input*2 | |||
Statistical processing input | - | |||
Synchronous input | Non-voltage input for OUT2 | |||
Reset input | ||||
Auto-zero input | ||||
Interface | RS-232C | Measurement data output and control I/O, printer (Baud rate can be selected up to 115,200 bps.) | ||
Video output | - | |||
Major functions | Simultaneous measurement, Area designation, Calculation, Averaging, Calibration, 16-program memory, | |||
Rating | Power voltage | 24 VDC ±10 %*3 | ||
Power consumption | 0.7 A max.*3 | |||
Environmental resistance | Enclosure rating | IP64 (Panel surface only) | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 820 g | |||
*1 The rating of the NPN open-collector inside the terminal block is: 100 mA max. (40 V max.), residual voltage of 0.5 V max. | ||||