High-speed, High-accuracy Digital Micrometer
LS-7000 series
Head - Controller Cable 10 m LS-C10A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-C10A | |||
Type | Cable between the controller and measuring head | |||
Applicable product | LS-7000 series | |||
Number included | 1 | |||
Cable end | Straight | |||
Length | 10 m 32.8' | |||
Note | Up to two cables are connectable, provided that the total length is a maximum of 40 m 131.2'. | |||
Weight | Approx. 700 g |