High-speed, High-accuracy Digital Micrometer
LS-7000 series
Head - Controller Camera Cable 3 m LS-C3AM
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-C3AM | |||
Type | Camera cable | |||
Applicable product | LS-7000 series | |||
Number included | 1 | |||
Cable end | Straight | |||
Length | 3 m 9.8' | |||
Note | Up to two cables are connectable, provided that the total length is a maximum of 40 m 131.2'. | |||
Weight | Approx. 150 g |