High-speed 2D Optical Micrometer
TM-3000 series
TM-Navigator TM-H1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-H1*1 | |||
Type | Setup software for the TM-3000 Series | |||
Operating System | Windows 11 Pro | |||
CPU | Pentium III 1GHz or more (1.7GHz or more recommended) | |||
Memory capacity | 512MB or more (1GB or more recommended) | |||
Available hard disk space | 1GB or more | |||
Display | XGA (1024 x 768 pixels) or greater, 256 colors or greater | |||
PC interface | Includes one of the following*6: USB2.0/1.1*7 or Ethernet*8 | |||
*1 Use this software in recommended environments according to your OS. |