CCD Laser Micrometer
VG series
Recommended Replaceable Products: Multi-Purpose CCD Laser Micrometer - IG series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit VG-301
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | VG-301  | |||
Light source  | Type  | Visible red semiconductor laser  | ||
Maximum output  | 38 µW  | |||
Wavelength  | 670 nm  | |||
FDA (CDRH) 21CFR Part  | Class II Laser Product, Output : 38 µW  | |||
IEC 60825-1  | Class 1 Laser Product, Output : 0.2 mW  | |||
Measuring area  | 35 mm 1.38"  | |||
Setting distance  | 0 to 300 mm 11.81"  | |||
Linearity  | ±0.1% of F.S. (F.S. = 30 mm 1.18") *1*2  | |||
Minimum displayable unit  | 5 µm 0.20 Mil  | |||
Minimum detectable object  | 0.5 mm 0.02" dia. opaque material*3  | |||
Repeatability  | 5 µm*4*5  | |||
Interface  | RS-232C  | |||
Monitor output  | Output voltage  | ±7 V  | ||
Impedance  | 100 Ω  | |||
Response time  | 3.9 ms (number of averaging measurements : 1)  | |||
Control output  | Control  | HI, GO, LO : NPN 100 mA, 40 V max.*6  | ||
Control output  | NPN open collector : 100 mA max., (40 V max.) (one-shot output time : 1.3 ms)  | |||
Control output  | Response time  | 3.9 ms (number of averaging measurements : 1)  | ||
Analog output  | Resolution (ripple)  | 2 mV (number of averaging measurements : 4096)  | ||
Resolution  | 5 µm 0.20 Mil (number of averaging measurements : 16)  | |||
Self-timing  | NPN open collector : 100 mA max., (40 V max.) (one-shot output time : 1.3 ms)*6  | |||
Stability output  | NPN open collector : 100 mA max., (40 V max.) (N.C.)*6  | |||
Response time  | 3.9 ms (number of averaging measurements : 1)  | |||
Digital I/O  | RS-232C  | |||
Key input  | 10 keys  | |||
Control input  | - Upper/ Lower limit select input  | |||
Number of CCD pixels  | ―  | |||
Scanning time  | ||||
Temperature  | 0.005% of F.S./°C (F.S. = 30 mm 1.18")  | |||
Rating  | Power voltage  | 24 VDC ±10 %, Ripple (P-P) 10 % or less  | ||
Current consumption  | 330 mA or less  | |||
Environmental resistance  | Ambient light  | Incandescent lamp: 1,000 lux or less, Fluorescent lamp: 8,000 lux or less*7  | ||
Ambient temperature  | 0 to +50 °C 32 to 122 °F  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Material  | Polycarbonate  | |||
Weight  | Approx. 800 g (including cable)  | |||
*1 F.S. (= 30 mm 1.18") indicates the range resulting from 2.5 mm 0.10" subtraction from each end of the 35 mm 1.38" measuring range.  | ||||