Digital Microscope Lenses
VH lens series
Recommended Replaceable Products: Real Bore Lens - VH-B55
Contact Us: 1-888-539-3623 Inquiry form
Borescope Lens VH-B61
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-B61 | |||
Type | Borescope | |||
Lens attachment | VH-B | |||
Observation depth | 2 to 50 mm 0.08" to 1.97" | |||
Effective length | 300 mm 11.81" | |||
View angle | 55° | |||
View direction | 0° (direct view) | |||
Dimensions | ø6 mm ø0.24" | |||
Environmental resistance | View range | ø2 to ø52 mm ø0.08" to ø2.05" | ||
Enclosure rating | Sleeve: Waterproof | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F (in air/water) | |||