Digital Microscope Lenses
VH lens series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Zoom Lens (25-175X) VH-Z25
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z25 | |||
Field-of-view | Horizontal | 12.2 mm0.48" (25×) | ||
Vertical | 9.1 mm0.358" (25×) | |||
Diagonal | 15.24 mm0.6" (25×) | |||
Depth-of-field | 13 mm0.512" (25×) | |||
Working distance | 25.5 mm1.00" | |||
Non-contact type observation distance | 25.5 mm1" | |||
Note | This product's magnification can be changed continuously from 25× to 175× without changing the lens. After using a low magnification to quickly find the location that you want to observe, you can then increase the magnification. This product is standard-equipped with 2 types of illumination heads : a contact type and a non-contact type. The non-contact type has an observation distance of 25.5 mm, which gives it excellent operational efficiency. A great number of illumination adapters can be attached to this product, which makes it possible for this product to adapt to a wide variety of observation uses. | |||