Digital Microscope
VHX-2000 series
Free-angle Observation System (Z-axis Motorized Stage) VHX-S90F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S90F | |||
Type | Z stage | |||
XYθ stage | XY stage: Motorized/Manual | Manual | ||
XY motorized stage motor | - | |||
XY motorized stage resolution | ||||
XY motorized stage movement speed | ||||
XY-stage movement range | X: ±37.5 mm ±1.48", Y: ±25 mm ±0.98" | |||
θ rotation angle | 360° | |||
XYθ stage size | Top surface: 180 × 136 mm 7.09" × 5.35" | |||
Transmitted lighting | - | |||
Focus Z axis | Z stage: Motorized/Manual | Motorized | ||
Z motorized stage motor | 2-phase stepper motor | |||
Z motorized stage resolution | 1 μm (typical) | |||
Z motorized stage travel speed | 5 mm 0.19" /sec (max) | |||
Z stage travel range | Motorized : 29 mm 1.14" Manual : 33 mm 1.30" | |||
Stage Z axis | Z stage: Motorized/Manual | Manual | ||
Z motorized stage motor | - | |||
Z motorized stage resolution | ||||
Z motorized stage travel speed | ||||
Z stage travel range | 47 mm 1.85" | |||
Side camera | No | |||
Load capacity | 1 kg | |||
Rating | Power voltage | DC 12 V | ||
Ratings | Power consumption | 18 VA | ||
Environmental resistance | Ambient temperature | +5 to 40°C +41 to 104 °F | ||
Relative humidity | 35 to 80% RH (no condensation) | |||
Weight | Approx. 14.2 kg | |||