Digital Microscope
VHX-6000 series
Dual-objective zoom lens (20 x to 2000 x) VH-ZST
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-ZST | |||
Magnification | 20 x, 100 x, 200 x, 500 x, 1000 x, 2000 x*1 | |||
Field-of-view | Horizontal | 20 x: 15240 µm | ||
Vertical | 20 x: 11400 µm | |||
Diagonal | 20 x: 19050 µm | |||
Working distance | 15 mm 0.59" | |||
*1 Magnification on a 15-inch monitor with a 1/2-inch camera. | ||||