Digital Microscope
VHX-900 series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Long-Distance Zoom Lens (35-245X) VH-Z35
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z35 | |||
Field-of-view | Horizontal | 8.71 mm0.343" (35×) | ||
Vertical | 6.5 mm0.256" (35×) | |||
Diagonal | 10.89 mm0.429" (35×) | |||
Depth-of-field | 8.3 mm0.327" (35×) | |||
Working distance | 54 mm2.126" | |||
Note | This product's observation distance of 54 mm and extremely deep depth of field make this product useful in observing targets that have height differences. What's more, because this product provides you with operating space, your observation efficiency rapidly improves. This product covers magnifications from 35× (low magnification) to 245× (high magnification), which enables you to zoom in on the desired point immediately. | |||