Digital Microscope
VHX-X1 series
High-Performance camera VHX-7020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-7020 | |||
Camera | Image receiving element | 1/1.8 inch, 3.19 megapixel CMOS image sensor | ||
Scanning system | Progressive | |||
Frame rate | 50 F/S (max.) | |||
Resolution | Standard | 2048 (H) × 1536 (V) | ||
High accuracy | 6144 (H) × 4608 (V)*1 | |||
High dynamic range | 16-bit intensity range through RGB data from each pixel | |||
Gain | Manual, Preset | |||
Electronic shutter | Auto, Manual, 1/60, 1/120, 1/250, 1/500, 1/1000, 1/2000, 1/5000, 1/9000, 1/19,000 | |||
Supercharge shutter | Can be set in 0.01 s increments from 0.02 to 16 s | |||
White balance | Push-set, Manual, Preset (2700K, 3200K, 5600K, 9000K) | |||
Back-focus adjustment | Not required | |||
Built-in light source | Type | High-intensity LED | ||
Service life | 40 thousand hours (reference value) | |||
*1 When using the high-resolution function by means of the motorized stage shift. | ||||