Digital Microscope
VHX-X1 series
Ultra-Large Free-Angle Observation System 300 × 300 mm Ultra-large XYZ Stage VHX-SL1F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-SL1F | |||
XYθ stage | XY stage: Motorized/Manual | Motorized | ||
XY motorized stage motor | 2-phase stepping motor | |||
XY motorized stage movement speed | 40 mm/sec 1.57 in/sec (max.) | |||
XY-stage movement range | ±150 mm ±5.91" | |||
θ rotation angle | — | |||
XYθ stage size | 376.5 mm × 378 mm 14.82" × 14.88" | |||
Transmitted lighting | — | |||
Focus Z axis | Z stage: Motorized/Manual | Motorized | ||
Z motorized stage motor | 5-phase stepping motor | |||
Z motorized stage travel speed | 17 mm/sec 0.67 in/sec (max) | |||
Z stage travel range | 49 mm 1.93" | |||
Side camera | None | |||
Load capacity | 30 kg 66.14 lb | |||
Ratings | Power voltage | 100 to 240 VAC ±10% | ||
Power consumption | 80 VA | |||
Environmental resistance | Ambient temperature | +5 to 40°C +41 to 104°F | ||
Relative humidity | Up to 80% RH (no condensation) | |||
Weight | 50.7 kg 111.77 lb | |||