High-speed Microscope
VW-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Free-Angle Stand VW-S200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VW-S200 | |||
Type | Free angle stand | |||
Range of motion | 500 mm19.685" | |||
Optional accessories | Attaching a flexible mirror (OP-87139) to the stand makes it possible to use the stand as a mouse stand as well. | |||
Note | This product can be used to observe workpieces with cameras and lenses positioned at any angle. This product supports stable, high-speed recording with easy operations in a variety of sites and installations. | |||