High-speed Microscope
VW-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Long-distance Macro Zoom Unit VW-Z2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VW-Z2 | |||
Type | Long-range macro zoom unit | |||
Field of view size H (horizontal) | Magnification (ZOOM) WIDE side (1x) | Observation distance (working distance) : 2000 | 284.4 mm11.197" | |
Observation distance (working distance) : 1000 | 136.2 mm5.362" | |||
Observation distance (working distance) : 500 | 64 mm2.52" | |||
Observation distance (working distance) : 200 | 19.9 mm0.783" | |||
Magnification (ZOOM) TELE side (x4) | Observation distance (working distance) : 2000 | 71 mm2.795" | ||
Observation distance (working distance) : 1000 | 34.4 mm1.354" | |||
Observation distance (working distance) : 500 | 16 mm0.63" | |||
Observation distance (working distance) : 200 | 5 mm0.197" | |||
Note | WD 200 to 2,000 mm, optical 4× zoom, equipped with a detachable Hyper Spot Lighting unit. | |||