Handheld Computer
BT-W80 series
AC adaptor OP-88149
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88149 | |||
Power source | Rated input | 100 to 240 VAC 50/60 Hz | ||
Rated output | 16 VDC, Max. 3.75 A | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Storage temperature | -20 to +80 °C -4 to 176 °F | |||
Weight | Approx. 250 g | |||