Handheld Computer
DX series
Cylindrical Rechargeable Battery DX-BC6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DX-BC6*1 | |||
Display | Charging Confirmation LED | — | ||
Power Source | Type | Dedicated lithium-ion battery pack | ||
Capacity | 6270 mAh | |||
Charging Time | Approx. 7 hours | |||
Interfaces | Magnet Connector | — | ||
USB | ||||
Non-contact Charging | ||||
Dimensions | 78.7 × 40.6 × 22.4 mm | |||
Weight | Approx. 115 g 4.06 oz | |||
Accessory | — | |||
*1 The DX-BC6 can be used only with the expansion unit installed. The interface and charging status LEDs for the DX-BC6 are included on the side of the attached expansion unit. | ||||