Handheld Computer
DX series
USB Power Adapter OP-88565
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88565 | |||
Average active efficiency | 81% or more | |||
Efficiency at low load | 79% or more | |||
No-load power consumption | 0.04 W | |||
Rating | Input | 100 to 240 VAC 50/60 Hz | ||
Output | 5 VDC Max. 2.0 A (10 W max.) | |||
Ambient temperature for storage | -20°C to +80°C | |||
Surrounding air temperature | 0 to +40°C | |||
Dimensions | 41mm x 50mm x 71mm | |||
Weight | Approx. 53 g | |||