Specs Linear Cylinder Sensor for Grippers CS-LG series

Linear cylinder sensor Gripper model SMC C-shaped slot PNP 15/30 mm

Model

CS-LGS15PC

CS-LGS30PC

Image

Type

Sensor type

Linear cylinder sensor Gripper model

Supported slot shape

SMC C-shaped slot *1

PNP/NPN, Cable type

PNP M8 connector *2

Cylinder sensor

Sensor size

15 mm 0.59"

30 mm 1.18"

Detection length

Minimum detectable magnetic flux density

2 mT

Max. supported speed

1 m/s 3.3 ft/s

Resolution

0.01 mm 0.0004"

Repeatability

±0.1 mm ±0.004" *3

Linearity (reference value)

±0.3 mm ±0.01"

Detection cycle

1 ms *4

Impact monitoring function

None

Display method

Indicator

Number of outputs

When using just the sensor

2

When connected to IO-Link or the SP-N/V Series

4

Control output

Open-collector output: 30 VDC or less,
50 mA total for 2 outputs, Residual voltage: 2.5 V or less
*5

Network function

IO-Link
(Specification v1.1/COM3)

Power supply

Power voltage

18 to 30 VDC, ripple included, Class 2 or LPS

Power consumption

510 mW (21 mA or less at 24 V/27 mA or less at 18 V [excluding load current]) *6

Environmental resistance

Enclosure rating

IP65/IP67 (IEC 60529)

Protection circuit

Reverse polarity protection, Output overcurrent protection

Ambient temperature

-20 to +60°C -4 to 140°F (no freezing)

Relative humidity

Up to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes

Material

Aluminum alloy, SUS304, PBT

Weight

Approx. 10 g 0.35 oz

*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately).
The slot shape and size may vary depending on the cylinder manufacturer, cylinder type, and release date. Verify installation is possible before purchasing.
*2 Switching to NPN is possible when using a high-functionality amplifier.
*3 This value is guaranteed by KEYENCE inspection facilities. Measurement errors may occur depending on the installation environment, such as the cylinder used.
*4 The default response time is 5 ms. The response time can be set as fast as 3 ms when using a high-functionality amplifier, panel, or IO-Link. When used with a high-functionality amplifier, the cylinder response time increases by up to +13 ms.
*5 Ensure the cable length is 30 m 98.4' or less for the PNP M8 connector type. Ensure the cable length is 20 meters 65.6' or less when connecting via IO-Link.
*6 Including load current: 77 mA or less

Back to top