Radar Level Sensor
FR series
IO-Link cable 5 m OP-88445
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88445 | |||
Overview | The following cables include a M12 8-pin connector on one side and a M12 4-pin connector on the other. | |||
Cable end | M12 8-pin - M12 4-pin | |||
Length | 5 m 16.4' | |||
Material | PVC, Brass (Nickel plated) | |||
Weight | Approx. 150 g 5.29 oz | |||