Heavy Duty Type Digital Pressure Sensors
GP-M series
Main Unit, Positive-pressure Type, 2.5 MPa GP-M025
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GP-M025 | |||
Rated pressure | -14.5 to +362.6 PSI | |||
Possible display range | -52.2 to +400.3 PSI | |||
Zero-cut pressure value | ±0.5% of F.S. | |||
Burst pressure | 5075 PSI (35 MPa) | |||
Display resolution | kPa | 1 | ||
MPa | 0.001 | |||
PSI | 0.1 | |||
bar | 0.01 | |||
kgf/cm2 | ||||
Fluid type | Gas or liquid that will not corrode the liquid contact part | |||
Type of pressure | Gage pressure | |||
Precision | ±1.0% of F.S. or less*1 | |||
Repeatability | ±0.3% of F.S. or less*2 | |||
Temperature characteristics | ±0.6% of F.S./10°C 50°F | |||
Connection port | G3/4 (Changes to the R male 1/8, R male 1/4, R male 3/8, G female 1/4, NPT male 1/8, and NPT male 1/4 option adapters are available.) | |||
Box rotation angle | Maximum 330° | |||
Medium temperature | -20 to +100°C -4°F to +212°F (no freezing/condensation)*3 | |||
Power voltage | 10-30 VDC, Ripple (P-P): 10% max, Class 2 or LPS | |||
Current consumption | 50 mA or less (when 24 V: 32 mA or less, when 12 V: 48 mA or less. Not including load)*4 | |||
Display method | 4 column, digital LED, red/Vertical inversion display possible | |||
Operation display light | Operation indicator (output 1) (orange), Operation indicator (output 2) (orange) | |||
Hysteresis | During hysteresis mode: variable (Difference between switch-on point and switch-off point is hysteresis) | |||
Response | Control output | Selectable from 3 to 5000 ms | ||
Analog output | As above + 2 ms (90% response) | |||
Output | Output 1 control output | NPN/PNP open collector (Selectable), Max. 250 mA (30 V max) | ||
Output 2 | Control output | |||
Analog output | 4-20 mA, maximum load resistance 500 Ω (When the electric voltage is more than 20 V)*5 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pressure resistance | 10 MPa (100 bar) | |||
Ambient temperature | -20 to +80 °C -4 to 176 °F (No freezing and no condensation) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | IEC60068-2-6 20 G (10 to 2000 Hz, 2 hours each in the X, Y, and Z axis) | |||
Shock resistance | IEC60068-2-27 50G (11 ms, 3 times for each of X, Y and Z direction) | |||
Material | Wetted part | Pressure port: SUSXM7, Diaphragm pressure port: Al2O3 (Alumina), O ring: FKM | ||
Other parts | Housing metal portion: SUS304, SUS303, Housing plastic portion: PPSU, Air hole: PTFE, nickel-plated brass. | |||
Applicable cable | M12 connector 4 pin | |||
Weight | Approx. 150 g | |||
*1 This is the value when considering linearity + hysteresis + repeatability in a stable environment of 23°C 73°F. | ||||