Safety Laser Scanner
SZ series
Contact Us: 1-888-539-3623 Inquiry form
SZ 5-core M12 Connector Cable OP-87160
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87160 | |||
Type | Connector Cable | |||
Applicable product | SZ series | |||
Number included | 1 | |||
Cable end | M12 | |||
Number of core | 5 | |||
Length | 250 mm 9.84" |