Safety Laser Scanner
SZ series
Contact Us: 1-888-539-3623 Inquiry form
SZ Configurator SZ-H1S
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-H1S | |||
Type | SZ Series configuration software | |||
Operating System | Windows 11 | |||
Supported languages | Only supports Japanese, English, German, French, Italian, Spanish or Chinese OS. | |||
CPU | Pentium 4, 1.5 GHz or higher | |||
Memory capacity | 512 MB or more | |||
Available hard disk space | 500 MB or more*2 | |||
Display | XGA (1024 x 768 pixels) or greater, High Color (16 bit) or greater | |||
PC interface | USB 1.1 or more | |||
Note | .NET Framework 4.0 or 4.5 must be installed*2 | |||
*1 Windows XP support only the 32 bit type. | ||||