Safety Light Curtain
GL-V series
Front protection cover Total length 1200 mm GL-VA1200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1200 | |||
Compatible with GL-V models | GL-VM119F, GL-VM60H, GL-VM30L (both PNP/NPN) | |||
Total length | 1200 mm 47.24" | |||
Material | Polycarbonate | |||
Weight | 120 g | |||