Safety Light Curtain
GL-V series
Front protection cover Total length 1440 mm GL-VA1440
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1440 | |||
Compatible with GL-V models | GL-VM143F, GL-VM72H, GL-VM36L (both PNP/NPN) | |||
Total length | 1440 mm 56.69" | |||
Material | Polycarbonate | |||
Weight | 150 g | |||