Safety Light Curtain
GL-V series
Front protection cover Total length 1600 mm GL-VA1600
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1600 | |||
Compatible with GL-V models | GL-VM159F, GL-VM80H, GL-VM40L (both PNP/NPN) | |||
Total length | 1600 mm 62.99" | |||
Material | Polycarbonate | |||
Weight | 170 g | |||