Safety Light Curtain
GL-V series
Front protection cover Total length 320 mm GL-VA320
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA320 | |||
Compatible with GL-V models | GL-VM31F, GL-VM16H, GL-VM08L (both PNP/NPN) | |||
Total length | 320 mm 12.60" | |||
Material | Polycarbonate | |||
Weight | 30 g | |||