Safety Light Curtain
GL-V series
Front protection cover Total length 720 mm GL-VA720
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA720 | |||
Compatible with GL-V models | GL-VM71F, GL-VM36H, GL-VM18L (both PNP/NPN) | |||
Total length | 720 mm 28.35" | |||
Material | Polycarbonate | |||
Weight | 70 g | |||