Safety Light Curtain
GL-V series
Front protection cover Total length 800 mm GL-VA800
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA800 | |||
Compatible with GL-V models | GL-VM79F, GL-VM40H, GL-VM20L (both PNP/NPN) | |||
Total length | 800 mm 31.50" | |||
Material | Polycarbonate | |||
Weight | 80 g | |||