Compact adjustable angle mounting bracket GL-VB01

GL-VB01 - Compact adjustable angle mounting bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

GL-VB01

Number included

Mounting bracket: 2
Hexagon socket head cap screw: 6

Material

Mounting bracket: SUS304
Hexagon socket head cap screw: SUSXM7

Weight

40 g 1.41 oz *1

*1 GL-V Mounting includes two mounting brackets. The weight stated is for both items.

Data Sheet (PDF) Other Models