Safety Light Curtain
GL-V series
Main Unit, Hand-protection Type, 40 Optical Axes PNP GL-VM40HP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VM40HP | |||
Beam axis spacing/Lens diameter | 20 mm 0.79": ø5 ø0.197" | |||
Number of beam axes | 40 | |||
Total length | 800 mm 31.50" | |||
Detection height | 780 mm 30.71" | |||
Protection height | 825 mm 32.48" | |||
Minimum detectable object size | ø25 mm ø0.98" *1 | |||
Detecting distance | 0.3 to 15 m 1.0' to 49.2' *2 | |||
Effective angular aperture | Up to ±2.5° (3 m 9.8' or above) | |||
Light source | Infrared LED (850 nm) | |||
Detection mode | ON when all beam axes received | |||
Synchronization method | Optical synchronization | |||
Interference prevention function | Interference prevention up to 2 units by series connection and switch setting | |||
Control output (OSSD output) | Output type | Transistor output ×2 (PNP/NPN) | ||
Maximum load current | 150 mA or less | |||
Residual voltage (when ON) | Up to 2.5 V (with 5 m 16.4' cable) | |||
OFF voltage | Up to 2.0 V (with 5 m 16.4' cable) | |||
Leakage current | Up to 0.8 mA | |||
Maximum load capacity | 0.8 μF | |||
Load wiring resistance | Up to 2.5Ω | |||
Protection circuit | Power supply reverse connection protection, short circuit protection for each output, surge protection for each output | |||
Approved standards | EMC | EMS | IEC/EN61496-1, UL61496-1 | |
EMI | EN55011 Class A, FCC Part15B Class A, ICES-003 Class A | |||
Safety | IEC61496-1/EN61496-1, UL61496-1 (Type 4 ESPE) | |||
Response time (OSSD) | With channel 0 | ON→OFF | 5.5 | |
OFF→ON | 49.7 *3 | |||
All blocked→ON | 57.2 *4 | |||
With channel A or B | ON→OFF | 15.7 | ||
OFF→ON | 63.9 *3 | |||
All blocked→ON | 85.6 *4 | |||
Inputs | Short circuit current: Approx. 3 mA | |||
Power supply | Power voltage | 24 VDC -20/+25% 10% ripple (P-P) or less, class 2 | ||
Current consumption (at maximum) (mA) Indicator : Standard / Eco/ External control | Transmitter | 105 *5 | ||
Receiver | 116 *5 | |||
Current consumption (at maximum) (mA) Indicator : OFF | Transmitter | 55 *5 | ||
Receiver | 60 *5 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Ambient light | Incandescent lamp: 3000 lux or less, sunlight: 20,000 lux or less | |||
Operating ambient temperature | -30 to +55°C -22 to +131°F (no freezing) *6 | |||
Operating relative humidity | Up to 95%RH (no condensation) | |||
Storage temperature | -30 to +70°C -22 to +158°F (no freezing) | |||
Storage relative humidity | Up to 95% RH | |||
Overvoltage category | ll | |||
Vibration resistance | 5 to 150 Hz 1G 10 cycles each in X, Y, and Z axes | |||
Shock resistance | 15 G 6 ms pulses 100 times each in X, Y, and Z axes | |||
Material | Main unit case | Aluminum alloy | ||
Upper case/lower case | PPS (GF40%) | |||
Front cover | Polycarbonate, SUS304 | |||
Weight | Transmitter | 530 g 18.70 oz | ||
Receiver | ||||
Total | 1060 g 37.41 oz | |||
*1 The maximum operating speed of the detected object is 2.0 m 6.6'/s. | ||||