Safety Light Curtain
SL-C series
Standard Mounting Bracket A OP-42347
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42347 | |||
Type | Standard Fittings A | |||
Overview | Standard mounting bracket with rotating mechanism. | |||
Applicable product | SL-C, SL-V (Unusable for robust sensor.) | |||
Number included | 2 pcs. | |||
Material | SUS304, Attached hexagon bolt: SCM435 (Chrome molybdenum steel) | |||
Note | 2 sets are required to install protection on both the transmitter and the receiver. | |||