Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Standard Mounting Bracket C OP-42349
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42349 | |||
Type | Standard Fittings C | |||
Applicable product | SL-C, SL-V (Unusable for robust sensor.) | |||
Number included | 2 pcs. | |||
Material | SUS304, Attached hexagon bolt: SCM435 (Chrome molybdenum steel) | |||
Note | 2 sets are required to install protection on both the transmitter and receiver. | |||