Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Protect Bar with Total Length of 630-mm for SL-C OP-42356
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42356 | |||
Overview | Protection bar of light curtain main body from collision with workpiece. | |||
Applicable product | SL-C32H, SL-C16L | |||
Number included | 1 pcs. | |||
Length | 630 mm | |||
Material | Aluminum | |||
Note | To install this product on both the transmitter and receiver, 2 sets are required. Use the 2 bar supports included to attach this product at the desired position. | |||