Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Protect Bar with Total Length of 1030 mm for SL-C OP-42361
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42361 | |||
Overview | Protection bar of light curtain main body from collision with workpiece. | |||
Applicable product | SL-C52H, SL-C26L | |||
Number included | 1 pcs. | |||
Length | 1,030 mm | |||
Material | Aluminum |