Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Protect Bar with Total Length of 1270 mm for SL-C OP-42364
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42364 | |||
Overview | Protection bar of light curtain main body from collision with workpiece. | |||
Applicable product | SL-C64H, SL-C32L | |||
Number included | 1 pcs. | |||
Length | 1,270 mm | |||
Material | Aluminum |