Safety Light Curtain
SL-C series
L-shaped Mounting Bracket OP-42371
Specifications
Model | OP-42371 | |||
Overview | Convenient L-shaped bracket when mounting sensor in L-shape. | |||
Applicable product | SL-C, SL-V (Unusable for robust sensor.) | |||
Number included | 2 pcs. | |||
Material | SUS304 | |||
Note | 2 sets are required to install protection on both the transmitter and the receiver. |