Safety Light Curtain
SL-C series
Front Protection Cover with Total Length of 390 mm for SL-C OP-51457
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-51457 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V39F, SL-V20H, SL-V10L, SL-C20H, SL-C10L | |||
Number included | 1 pcs. | |||
Length | 390.3 mm 15.37" | |||
Material | Translucent plastic: Polycarbonate (t=Approx. 1.8mm), Black plastic: ABS | |||
Note | To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42 | |||