Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Front Protection Cover for SL-C48F OP-66804
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-66804 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-C48F | |||
Number included | 1 pcs. | |||
Length | 480.3 mm 18.91" | |||
Material | Translucent plastic: Polycarbonate (t=Approx. 1.9mm), Black plastic: ABS | |||
Note | 2 sets are required to install protection on both the transmitter and the receiver. |