Safety Light Curtain
SL-V series
Front Protection Cover with Total Length of 2230 mm for SL OP-83208
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-83208 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V112H, SL-V56L | |||
Number included | 1 pcs. | |||
Length | 2,230.2 mm 87.8" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS | |||
Note | To install this product on both the transmitter and receiver, 2 sets are required. Use the dimming filters (sold separately) by attaching them to the front protection cover. When the front protection cover is attached, the L-shaped mounting bracket (OP-42 | |||