Safety Light Curtain
SL-V series
Recommended Replaceable Products: Front Protection Cover with Total Length of 240 mm - GL-RA240
Contact Us: 1-888-539-3623 Inquiry form
Front Protection Cover with Total Length of 246 mm for SL OP-84238
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84238 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V23FM, SL-V12HM, SL-V06LM | |||
Number included | 1 pcs. | |||
Length | 245 mm 9.65" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS | |||