Safety Light Curtain
SL-V series
Recommended Replaceable Products: Front Protection Cover with Total Length of 400 mm - GL-RA400
Contact Us: 1-888-539-3623 Inquiry form
Front Protection Cover with Total Length of 406 mm for SL OP-84240
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84240 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V39FM, SL-V20HM, SL-V10LM | |||
Number included | 1 pcs. | |||
Length | 405 mm 15.94" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS | |||