Safety Light Curtain
SL-V series
Recommended Replaceable Products: Front Protection Cover with Total Length of 640 mm - GL-RA640
Contact Us: 1-888-539-3623 Inquiry form
Front Protection Cover with Total Length of 646 mm for SL OP-84243
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84243 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V63FM, SL-V32HM, SL-V16LM | |||
Number included | 1 pcs. | |||
Length | 645 mm 25.39" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS | |||