Safety Light Curtain
SL-V series
Extension Cable, M14 on One Side and Discrete Wires on the Other Side, 10-m, NPN SL-VC10NM
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-VC10NM | |||
Applicable product | SL-V Series | |||
Length | 10 m 32.81' | |||
Note | 12-core shielded cable, brown and blue: 24 AWG (nominal cross section: 0.22 mm2), other: 26 AWG (nominal cross section: 0.14 mm2) | |||