Safety Light Curtain
SL-V series
Serial Connection Cable 0.5 m SL-VS05
Specifications
Model | SL-VS05 | |||
Type | Serial Connection Cable | |||
Applicable product | SL-V Series | |||
Length | 0.5 m 0.64' | |||
Note | · Up to 3 units can be connected in series. · The total number of optical axes is 240 (230 only when 3 SL-VHS units are connected). |